??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0920 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings for ball-lock pins, with outer hexagon
Bill of material
22400.0920 Locating Bushing
BESTNR
Ref. No.
22400.0920
AUS
Version
with outer hexagon
D1
H11
20 mm
D2
Thread
M36
D3
h9
45 mm
D4
25.5 mm
L1
49 mm
L2
38 mm
L3
17.5 mm
L4
31.5 mm
L5
7.7 mm
L6
19.3 mm
SW
30 mm
G
Weight
208 g
Embedded user actions